Get hands-on with the Xsens Avior Development Kit and start evaluating performance in your own system. Everything you need - IMU, SDK, ROS library, resources, and expert support - ready out of the box.

Xsens Avior - the new standard in OEM IMUs
High-performance inertial sensing in a compact, low SWaP-C package - engineered for fast, flexible and seamless system integration.
Request your Xsens Avior Development Kit
Ready to test the Xsens Avior? Be one of the first to try out our new OEM sensor module.
Fill in the form and we will get in touch with you as soon as the Xsens Avior Development Kit is available.
Why Choose Xsens Avior
Reliable, high-quality performance
New generation of gyroscopes for better accuracy. Advanced analog filtering for better stability and noise reduction. Stable output even under challenging motion dynamics.

Compact & Lightweight – Low SWaP-C
Ideal for applications where weight and size matter - without sacrificing robustness. Low SWaP-C design ideal for drones, robotics, marine, and mobile mapping - where every gram and millimetre matter.
Ready to be tested
Xsens Avior is available as a ready-to-use Development Kit and comes with free SDKs (C++, Python, Matlab) and step-by-step resources. World-class Xsens support helps you solve technical challenges fast - without added costs.
Flexible integration
Broad system compatibility via UART, with flexible protocol support including RS232, RS422, CAN, and more - all configurable through firmware. OEM form factor fits effortlessly into compact or embedded systems.
Scalable OEM Solution
Perfect for scaling production across robotics, stabilization platforms, AMRs, and more. From evaluation to production, Xsens Avior scales with your design.
Request your Xsens Avior Development Kit
Ready to test the Xsens Avior? Be one of the first to try out our new OEM sensor module.
Fill in the form and we will get in touch with you as soon as the Xsens Avior Development Kit is available.
Request your Xsens Avior Development Kit
Ready to test the Xsens Avior? Be one of the first to try out our new OEM sensor module.
Fill in the form and we will get in touch with you as soon as the Xsens Avior Development Kit is available.
IMU, VRU and AHRS
Xsens Avior IMU
High-performance Strapdown Integration (SDI) delivering accurate and calibrated inertial sensor data, including angular velocity, acceleration, and magnetic field data.
Xsens Avior VRU
Reliable 3D orientation tracking achieving exceptional accuracy levels with high-quality calibrated roll, pitch, and (unreferenced) yaw data.
Xsens Avior AHRS
Unrivaled heading accuracy with drift-free roll, pitch, and true-north-referenced yaw, providing heading accuracy of 1° RMS.







Video: Unboxing the Xsens Avior Development Kit
Specifications
Sensor fusion performance
- Accelerometer Calibrated
- Gyroscope Calibrated
-
Roll, Pitch
0.2° RMS
(Xsens Avior VRU and AHRS) -
Yaw/Heading
1° RMS
(Xsens Avior AHRS) - Strapdown Integration(SDI) Yes
Sensing components
- Gyroscope
- Standard full range ± 300 º/s
- In-run bias stability 8 º/h
- Bandwidth (-3dB) 400 Hz
- Noise density 0.004 º/s/√Hz
- g-sensitivity (calibr.) 0.08 °/s/g
- Accelerometer
- Standard full range: ± 8 g
- In-run bias stability 15 μg
- Bandwidth (-3dB): 470 Hz
- Noise density: 15 μg/√Hz
- Magnetometer
- Standard full range ± 8 G
- Total RMS noise 1 mG
- Non-linearity 0.2%
- Resolution 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent) IP51
- Operating temperature -40 to +85 ºC
- Casing material Aluminum
- Mounting orientation No restriction, full 360º in all axes
- Dimensions 36.8 × 40 × 15.7 mm
- Connector Socket 1.27mm pitch, 10x2 (Vertical, SMD, with alignment pins)
- Weight 35.2g
- Certifications CE, FCC, RoHS, ITAR free
- Electrical
- Input voltage 3.2 V – 5.1 V
- Power consumption (typ.) <0.5W
- Interfaces / IO
- Interfaces UART, SPI, I2C, CAN (RS232, RS422 withXsens Avior DK or external transceiver)
- Protocols Xbus, ASCII (NMEA), CAN
- Clock drift 10 ppm (or external)
- Output frequency Up to 2kHz, 400Hz SDI
- Built-in-self test Gyr, Acc, Mag
Xsens Avior Applications:
Camera/Payload Stabilization
Ensure stable imagery and payload control in dynamic conditions, including SATCOM-on-the-move platforms. Get real-time orientation and heading data to optimize pointing, tracking, and stabilization systems.
Marine
Achieve precise navigation and stabilization for surface (buoys, vessels, platforms) and sub-surface robotics (ROVs and AUVs). Obtain reliable heading and roll/pitch data and support for bathymetry mapping.
Mobile robotics
Enable precise navigation for both indoor (AMRs/AGVs) and outdoor mobile robots operating used in agriculture, mining, construction or logistics.
3D mapping and surveying
Support high-fidelity data capture and georeferencing for aerial, terrestrial, and subsea bathymetry mapping. Create accurate maps and 3D models using Sonar, LIDAR, and camera systems.
Humanoid Robotics
Enable precise balance, navigation, and motion control for humanoid and bipedal robots. Avior provides stable inertial data critical for complex movement, dynamic stability, and real-world interaction.
Ready to test the Avior?

Request your Xsens Avior Development Kit
Thanks for your interest. We will contact you back as soon as possible.